Download document () of 20

122029
Model code: XAS0606-PI

Eaton xEnergy Main LV systems LV switchgear. Shutter for plug-in module technology and PIFT, single, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
122029
Model Code
XAS0606-PI
EAN
4015081202270
Product Length/Depth
250 mm
Product Height
100 mm
Product Width
550 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Global Catalog
122029

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.