Knowledge Search
Download document () of 20

1221W

Eaton construction grade toggle switch, #14-10 AWG, 20A, Flush, 120/277V, Back and side, Screw, White, Single-Pole, Single-Pole, Brass, Polycarbonate

General specifications

Product Name
Eaton construction grade toggle switch
Catalog Number
1221W
UPC
032664735684
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.001 lb
Certifications
UL
cULus Listed
NOM

Electrical Ratings

Amperage Rating
20A
Torque rating
14 lbf-inch
Voltage rating
120/277 V
Wiring method
Back and side

Installation

Mounting method
Flush

Material Specifications

Color
White
Material
Polycarbonate
Terminal enclosure material
Brass

Product Specifications

Allowable wire size
#14-10 AWG
Application
Industrial
Connector type
Screw
Number of poles
Single-pole
Switch type
Single-pole
Type
Toggle switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.