Knowledge Search
Download document () of 20

1224INT200B-1

Eaton BR OEM interior assembly, BR style 1-inch loadcenter renewal part, interior assembly, 200A, single-phase, 24 circuits, 12 spaces, (1) 300 kcmil-#1 AWG Cu/Al at 60°C or 75°C, aluminum bus, individual pack

General specifications

Product Name
Eaton BR OEM interior assembly
Catalog Number
1224INT200B-1
UPC
782114884522
Product Length/Depth
14.75 in
Product Height
3.25 in
Product Width
8.75 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Federal Specifications Classification W-P-115B, Type 1 and Class 2 Requirements
Certifications
Contact Manufacturer
Catalog Notes
Individual pack

Product specifications

Type
Interior assembly
Amperage Rating
200A
Bus material
Aluminum
Cover
Cover not included
Number of circuits
24
Number of spaces
12
Phase
Single-phase
Voltage rating
120/240 V
Wire size
#1 AWG-300 kcmil Cu/Al
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.