Knowledge Search
Download document () of 20

1232

Eaton power device receptacle, #12 - 4 AWG, 30A, Surface, 250V, Back, Black, NEMA 6-30R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Screw, Glass-filled nylon, Power, Used with S42

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1232
UPC
032664306105
Product Length/Depth
2.129 in
Product Height
4.817 in
Product Width
2.428 in
Product Weight
0.725 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
CSA Certified
NOM

Product specifications

Used with
S42
Amperage Rating
30A
Voltage rating
250 V
Wiring method
Back
Number of wires
3
Mounting method
Surface
Number of poles
Two-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
6-30R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.