Knowledge Search
Download document () of 20
To be discontinued

1254-BU;1

Eaton power device receptacle, No Zinc-plated Strap, #12 - 4 AWG, 50A, Flush, 125V, Back, Black, NEMA 6-50R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Screw, Glass-filled nylon, Power, Used with A42

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1254-BU;1
UPC
032664591679
Product Length/Depth
2.109 in
Product Height
1.954 in
Product Width
2.109 in
Product Weight
0.35 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
CSA Certified

Product specifications

Used with
A42
Special features
No Zinc-plated Strap
Amperage Rating
50 A
Voltage rating
125 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
6-50R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.