Download document () of 20

125432HMURFY

Eaton LV Unipak capacitor bank, Fixed UNIPAK harmonic filter, Detuned, 125 kVAR, 480V, 150A, Three-phase, 60 Hz, 4.2 Harmonic tuning

General specifications

Product Name
Eaton LV Unipak capacitor bank
Catalog Number
125432HMURFY
UPC
786685878614
Product Length/Depth
38 in
Product Height
36 in
Product Width
21 in
Product Weight
445 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
Certifications
CSA Std. C22.2 No. 190
UL 508A
UL 810
IEEE Std. 18

Product specifications

Type
Detuned
Amperage Rating
150A
Frequency rating
60 Hz
Phase
Three-phase
Tuning
4.2H
Voltage rating
480 V
kVA rating
125 KVR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.