Knowledge Search
Download document () of 20
To be discontinued

1257-SP

Eaton power device receptacle, Dryer, #12 - 4 AWG, 30A, Flush, 125/250V, Back, Black, NEMA 14-30R, Three-pole, Four-wire, Three-pole, four-wire, grounding, Screw, Glass-filled nylon, Power, Used with S21

A newer version of this product is available:

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1257-SP
UPC
032664306808
Product Length/Depth
2.5 in
Product Height
8.5 in
Product Width
5 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
CSA Certified
NOM

Product specifications

Used with
S21
Special features
Dryer
Amperage Rating
30A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
4
Mounting method
Flush
Number of poles
Three-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
14-30R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.