Knowledge Search
Download document () of 20
To be discontinued

1258-BU;3

Eaton power device receptacle, Short strap, #12 - 4 AWG, 50A, Flush, 125/250V, Back, Black, NEMA 14-50R, Three-pole, Four-wire, Three-pole, four-wire, grounding, Screw, Glass-filled nylon, Power, Used with S21

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1258-BU;3
UPC
032664575501
Product Length/Depth
2.5 in
Product Height
8 in
Product Width
5 in
Product Weight
0.33 lb
Compliances
NAFTA
RoHS Compliant
Certifications
CSA Certified
UL Listed
UL
NOM
Federal Specification Classification 6233 01

Product specifications

Used with
S21
Special features
Short strap
Amperage Rating
50 A
Voltage rating
125/250 V
Wiring method
Back
Number of wires
4
Mounting method
Flush
Number of poles
Three-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
14-50R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Three-pole, four-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.