Download document () of 20

125821-20YXE

Eaton Cooper Power series voltage regulator bypass switch, 15.5 kV, 600A, Two-hole NEMA term pads, tinned to accept Cu or Al terms, bridge connectors on terms, Single mount channel, Vert mount, Cycloaliphatic insulators, 110 kV

General specifications

Product Name
Eaton Cooper Power series voltage regulator bypass switch
Catalog Number
125821-20YXE
UPC
194006025034
Product Length/Depth
27.3 in
Product Height
17 in
Product Width
9.5 in
Product Weight
79.365 lb
Compliances
Not Applicable
Certifications
IEEE C37.34-1994
IEC 62271-1
IEC 62271-102

Accessories

Special features
Unplated hinges and SS hardware
Terminal options
Two-hole NEMA terminal pads, tinned to accept copper or aluminum terminals, bridge connectors on terminals

Application

Application
Bypass switch

Description

Material type
Cycloaliphatic insulators
Special mounting base
Base 493-642
Switch type
Voltage regulator bypass switch, HB-65 base type, with arcrupter

Electrical Ratings

Amperage Rating
600A
Basic impulse level full wave crest
110 kV
Number of phases
Single-phase
Voltage rating
15.5 kV

Mounting

Mounting configuration
Vertical
Mounting option
Single mounting channel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE