Download document () of 20

125932BLY

Eaton Cooper Power series disconnect switch, Vertical, Cycloaliphatic insulators, 150 kV, Station, 25.8 kV, 1200 A, Tin-plated 4-hole NEMA terminal pads, Backstrap assembly, Galvanized steel hook

General specifications

Product Name
Eaton Cooper Power series disconnect switch
Catalog Number
125932BLY
UPC
194006024778
Product Length/Depth
30 in
Product Height
20.75 in
Product Width
5 in
Product Weight
98.765 lb
Compliances
Not Applicable
Certifications
IEEE C37.34

Accessories

Terminal options
Tin-plated 4-hole NEMA terminal pads

Application

Application
Station

Description

Backstrap options
Backstrap assembly
Blade stop options
90˚ blade stop, can be field-removed for 180˚ travel
Insulation material
Cycloaliphatic insulators
Switch type
Disconnect switch

Electrical Ratings

Amperage Rating
1200 A
Basic impulse level full wave crest
150 kV
Phase type
Single-phase
Voltage rating
25.8 kV

Loadbreak Hook

Loadbreak hook material
Galvanized steel hook

Mounting

Mounting configuration
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE