Download document () of 20

126636L-B21

Eaton Cooper Power series disconnect switch, Vertical, 3" B.C. porcelain, 110 kV, Station, 15.5 kV, 600 A, Tin-plated 2-hole NEMA terminal pads, Galvanized steel hook, Special base 277030-B21

General specifications

Product Name
Eaton Cooper Power series disconnect switch
Catalog Number
126636L-B21
UPC
194006025188
Product Length/Depth
23 in
Product Height
15.75 in
Product Width
7 in
Product Weight
72.384 lb
Compliances
Not Applicable
Certifications
IEEE C37.34

Accessories

Special features
Special base 277030-B21
Terminal options
Tin-plated 2-hole NEMA terminal pads

Application

Application
Station

Description

Blade stop options
90˚ blade stop, can be field-removed for 180˚ travel
Insulation material
3" B.C. porcelain
Switch type
Disconnect switch

Electrical Ratings

Amperage Rating
600 A
Basic impulse level full wave crest
110 kV
Phase type
Single-phase
Voltage rating
15.5 kV

Loadbreak Hook

Loadbreak hook material
Galvanized steel hook

Mounting

Mounting configuration
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE