Download document () of 20

126638LP

Eaton Cooper Power series disconnect switch, Vertical, 3" B.C. porcelain, 150 kV, Station, 25.8 kV, 600 A, Parallel groove clamp, bronze, Galvanized steel hook

General specifications

Product Name
Eaton Cooper Power series disconnect switch
Catalog Number
126638LP
UPC
194006025249
Product Length/Depth
28.5 in
Product Height
18.75 in
Product Width
7 in
Product Weight
88.911 lb
Compliances
Not Applicable
Certifications
IEEE C37.34

Accessories

Terminal options
Parallel groove clamp, bronze

Application

Application
Station

Description

Blade stop options
90˚ blade stop, can be field-removed for 180˚ travel
Insulation material
3" B.C. porcelain
Switch type
Disconnect switch

Electrical Ratings

Amperage Rating
600 A
Basic impulse level full wave crest
150 kV
Phase type
Single-phase
Voltage rating
25.8 kV

Loadbreak Hook

Loadbreak hook material
Galvanized steel hook

Mounting

Mounting configuration
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE