Download document () of 20

127 TB

Eaton B-Line series single meter sockets, 200A, Z3614, Test block, #6-250 MCM, #6-250 MCM, Ring, 3R, Galvanized steel, Surface mount, 3Ø/4W, 7 jaws, 1 Position,

General specifications

Product Name
Eaton B-Line series single meter sockets
Catalog Number
127 TB
UPC
782051590357
Product Length/Depth
6 in
Product Height
30 in
Product Width
14 in
Product Weight
38 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
200 A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Mill-galvanized

Model

Number of jaws
7
Number of wires
3Ø/4W
Bypass
Test block
Mounting method
Surface mount
Number of positions
1
Line lug size
#6-250 MCM
Load lug size
#6-250 MCM
Cover/door type
Ring
Special features
Overhead and underground feed

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.