Download document () of 20

127730-6L

Eaton Cooper Power series D73-3P switch, 25.8 kV, 600A, Two-hole NEMA term pads, tinned to accept Cu or Al terms, Left-hand operation, approx 180˚, Single mount channel with backstrap, Inverted or Vert mount, Porcelain, 125 kV

General specifications

Product Name
Eaton Cooper Power series D73-3P switch
Catalog Number
127730-6L
UPC
194006021623
Product Length/Depth
30 in
Product Height
13.5 in
Product Width
23.25 in
Product Weight
126.984 lb
Compliances
IEEE C37.34
Certifications
Not Applicable

Accessories

Terminal options
Two-hole NEMA terminal pads, tinned to accept copper or aluminum terminals

Application

Application
Bypass switch

Description

Blade stop options
No blade stop, approximately 180˚
Left or right hand operation
Left-handed operation
Material type
Porcelain
Switch type
D73-P distribution-class OCR bypass switch

Electrical Ratings

Amperage Rating
600A
Basic impulse level full wave crest
125 kV
Number of phases
Single-phase
Voltage rating
25.8 kV

Mounting

Mounting configuration
Inverted or vertical
Mounting option
Single mounting channel with backstrap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE