Knowledge Search
Download document () of 20

1301-73W

Eaton toggle switch, #14-10 AWG, 15A, Flush, 120V, Side and push, Screw, White, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, -20° to 60°C, Single-Pole, Polycarbonate

General specifications

Product Name
Eaton toggle switch
Catalog Number
1301-73W
UPC
032664601866
Product Length/Depth
0.75 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.09 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
MLV
HAL
FLR
LED
ELV
INC
Fan
CFL
Motor Control
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Operating temperature
-20 to 60 °C
Torque rating
14 lbf-inch
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.