Knowledge Search
Download document () of 20

1303-7W

Eaton toggle switch, #14-10 AWG, 15A, Flush, 120V, Back, side, and push wire, Screw, White, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Three-Way, Three-Way

General specifications

Product Name
Eaton toggle switch
Catalog Number
1303-7W
UPC
032664750908
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.14 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Back and side, push wire
Switch type
Three-way
Mounting method
Flush
Connector type
Screw
Load type
ELV
Fan
INC
CFL
Motor Control
FLR
HAL
MLV
LED
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.