Knowledge Search
Download document () of 20

1303-9LA

Eaton toggle switch, 15A, Wall, 120V, Back and side, push wire, Grounding, Light almond, Single-Pole, Three-Way

General specifications

Product Name
Eaton toggle switch
Catalog Number
1303-9LA
UPC
032664737237
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.095 lb
Compliances
NAFTA
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Back and side, push wire
Switch type
Three-way
Mounting method
Wall
Connector type
Grounding
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.