Download document () of 20

1304813
Model code: E404/280

Eaton Halyester LV systems LV switchgear. Cable entry box 2X80

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1304813
Model Code
E404/280
EAN
8711426319585
Product Length/Depth
118 mm
Product Height
175 mm
Product Width
313 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Global Catalog
1304813

Product specifications

Color
Gray
RAL-number (Akin)
7035
Material
Plastic
Model
Conduit inlet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.