Download document () of 20

1304814
Model code: E404/360

Eaton Halyester LV systems LV switchgear. Cable entry box 3X60

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1304814
Model Code
E404/360
EAN
8711426423473
Product Length/Depth
118 mm
Product Height
175 mm
Product Width
313 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Global Catalog
1304814

Product specifications

Color
Gray
RAL-number (Akin)
7035
Material
Plastic
Model
Conduit inlet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.