Download document () of 20

1304828
Model code: EG404/360

Eaton Halyester LV systems LV switchgear. Cable entry box 3X60 in 2 partitions

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1304828
Model Code
EG404/360
EAN
8711426852471
Product Length/Depth
120 mm
Product Height
270 mm
Product Width
286 mm
Product Weight
2.58 kg
Compliances
RoHS conform
Global Catalog
1304828

Product specifications

Color
Gray
RAL-number (Akin)
7035
Material
Plastic
Model
Conduit inlet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.