Download document () of 20

135190
Model code: CR2522230A

Eaton CR Installation contactor, 25A, 230V AC, 2NO+2NC

General specifications

Product Name
Eaton CR contactor
Catalog Number
135190
Model Code
CR2522230A
EAN
4015081320011
Product Length/Depth
75 mm
Product Height
80 mm
Product Width
36 mm
Product Weight
0.241 kg
Compliances
RoHS conform
Global Catalog
135190

Product specifications

Amperage Rating
25 A
Features
Additional equipment possible
Degree of protection
IP20
Incandescent lamp load - max
2200 W
Load fluorescent lamp - max
1200 VA
Load fluorescent lamp (duo circuit) - max
1440 VA
Load fluorescent lamp (parallel compensated) - max
400 VA
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of modular spacings
2
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Utility category
1
Voltage rating (excitation) - max
253 V
Voltage rating (excitation) - min
195.5 V
Built-in depth
60 mm
Voltage type
AC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.