Download document () of 20

1364222
Model code: HAL-BS_DMV1600_TNC_L123_PEN_A

Eaton Halyester LV systems LV switchgear. Branch strip DMV1600 TNC L123 PEN, top

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1364222
Model Code
HAL-BS_DMV1600_TNC_L123_PEN_A
EAN
8711426363687
Product Length/Depth
630 mm
Product Height
105 mm
Product Width
150 mm
Product Weight
31 kg
Compliances
RoHS conform
Global Catalog
1364222

Product specifications

Amperage rating
1600 A
Number of poles
Four-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.