Download document () of 20

1364887
Model code: HAL-CC_SKH1000_L123+N_ABOVE

Eaton Halyester LV systems LV switchgear. Cable terminal set SKH1000 L123+N, top

General specifications

Product Name
Eaton Halyester LV systems LV switchgear
Catalog Number
1364887
Model Code
HAL-CC_SKH1000_L123+N_ABOVE
EAN
8711426772915
Product Length/Depth
630 mm
Product Height
130 mm
Product Width
190 mm
Product Weight
0.001 kg
Compliances
RoHS conform
Global Catalog
1364887

Product specifications

Amperage rating
1000 A
Number of poles
Four-pole
Connection type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.