Knowledge Search
Download document () of 20

1376D96G08

Eaton Navy and Marine complete molded case circuit breaker, AQB-A103, Complete breaker, Electronic LI trip type, 40-100A trip rating, Three-pole, 500 V, 15 kAIC at 500 V 60 Hz, 7.5 kAIC at 500 V 400 Hz, Naval, 115 V, 60/400 Hz

General specifications

Product Name
Eaton Navy & Marine complete molded case circuit breaker
Catalog Number
1376D96G08
UPC
782114625231
Product Length/Depth
8.6 in
Product Height
5.8 in
Product Width
5.8 in
Product Weight
6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Catalog Notes
NSN 5925-01-482-1134

Product specifications

Voltage rating
500 Vac
Trip Type
T165
Circuit breaker type
AQB-A103
Circuit breaker frame type
Complete breaker
Shunt trip
115V
Frequency rating
60 to 400 Hz
Class
Naval
Interrupt rating
7.5 kAIC at 500 Vac 400 Hz
15 kAIC at 500 Vac 60 Hz
Number of poles
Three-pole
Trip rating
40-100 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.