Knowledge Search
Download document () of 20

14002-6

Eaton Bussmann series power terminal block, 600 Vac, 600 Vdc, 115 A, Six-pole, SCCR: 10 kA

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
14002-6
UPC
051712207027
Product Length/Depth
4.62 in
Product Height
1.34 in
Product Width
1.5 in
Product Weight
0.38 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
115A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Number of poles
Six-pole
Type
Power terminal block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877