Download document () of 20

142458
Model code: BPZ-FS-1100/1

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x1100mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
142458
Model Code
BPZ-FS-1100/1
EAN
4015081391899
Product Length/Depth
20 mm
Product Height
105 mm
Product Width
1105 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Global Catalog
142458

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1100 mm
Suitable for width
1100 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Impact strength
Other

Export product specification