Download document () of 20

143197
Model code: XPFMC25

Eaton xEnergy Main LV systems LV switchgear. Blanking strip, H=25mm, switchgear-/connection area

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143197
Model Code
XPFMC25
EAN
4015081398614
Product Length/Depth
200 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.09 kg
Compliances
RoHS conform
Global Catalog
143197

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.