Download document () of 20

143366
Model code: XLST3F855

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 850 x 500mm, IP30, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143366
Model Code
XLST3F855
EAN
4015081400300
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
385 mm
Product Weight
4.3 kg
Compliances
RoHS conform
Global Catalog
143366

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.