Download document () of 20

144261-901CSS

Eaton Cooper Power series Linkbreak HX Cutout, 100A, Interrupt sym: 7100A, 15 kV, Porcelain, BIL: 125 kV, Top: T-bolt, Bottom: T-bolt, Creep: 15.0 inch (381 mm), Coastal Application w/Aqua Seal, Loadbreak hook

General specifications

Product Name
Eaton Cooper Power series Linkbreak HX Cutout
Catalog Number
144261-901CSS
UPC
194006022798
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
19.4 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Accessories

Loadbreak hooks
Yes
Special features
Coastal Application w/Aqua Seal

Description

Material (insulation)
Porcelain
Termination bottom
T-bolt
Termination top
T-bolt

Dimensions

Creep distance porcelain
15 in

Electrical Ratings

Amperage Rating
100 A
Basic impulse level
125kV
Interrupting current - asymmetrical
10,000A
Interrupting current - symmetrical
7100A
Voltage rating - max
15 kV

Type

Cutout type
Linkbreak HX Cutout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE