Download document () of 20

144706
Model code: BP-TBP1-800-CE

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards with opening for cable entry, W x D = 800 x 249 mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144706
Model Code
BP-TBP1-800-CE
EAN
4015081412068
Product Length/Depth
255 mm
Product Height
65 mm
Product Width
815 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Global Catalog
144706

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
Powder coating
With powder coating
Cable entry type
Open
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
249 mm
Suitable for width
800 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification