Download document () of 20

1465Y-SP

Eaton lampholder, Adjustable collar, Lamp guard, Yellow, Thermoplastic 752339

General specifications

Product Name
Eaton lampholder
Catalog Number
1465Y-SP
UPC
032664752339
Product Length/Depth
2.6 in
Product Height
6.75 in
Product Width
12.25 in
Product Weight
0.19 lb
Compliances
NAFTA
Global Catalog
1465Y-SP

Product specifications

Special features
Adjustable collar
Type
Lamp guard
Color
Yellow
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.