Download document () of 20

1467-BOX

Eaton lampholder, Replacement, Yellow, Nylon 310607

General specifications

Product Name
Eaton lampholder
Catalog Number
1467-BOX
UPC
032664310607
Product Length/Depth
4.34 in
Product Height
4 in
Product Width
8 in
Product Weight
0.226 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Global Catalog
1467-BOX

Product specifications

Type
Replacement
Color
Yellow
Wiring method
Side wiring
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.