Download document () of 20

146861-901

Eaton Cooper Power series Linkbreak HX Cutout, 100A, Interrupt sym: 8000A, 27/35 kV, Porcelain, BIL: 150 kV, Top: T-bolt, Bottom: T-bolt, Creep: 17.0 inch (432 mm)

General specifications

Product Name
Eaton Cooper Power series Linkbreak HX Cutout
Catalog Number
146861-901
UPC
194006023474
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
23.442 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Description

Material (insulation)
Porcelain
Termination bottom
T-bolt
Termination top
T-bolt

Dimensions

Creep distance porcelain
17 in

Electrical Ratings

Amperage Rating
100 A
Basic impulse level
150kV
Interrupting current - asymmetrical
12,000A
Interrupting current - symmetrical
8000A
Voltage rating - max
27/35 kV

Type

Cutout type
Linkbreak HX Cutout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE