Download document () of 20

146961-000

Eaton Cooper Power series HX cutout, 100A, Interrupt sym: 7100A, 38 kV, Porcelain, BIL: 170 kV, Top: T-bolt, Bottom: T-bolt, Creep: 26 inch (660 mm)

General specifications

Product Name
Eaton Cooper Power series HX cutout
Catalog Number
146961-000
UPC
194006023702
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
23.442 lb
Compliances
IEEE C37.40
IEEE C37.41
Certifications
Not Applicable

Description

Material (insulation)
Porcelain
Termination bottom
T-bolt
Termination top
T-bolt

Dimensions

Creep distance porcelain
26 in

Electrical Ratings

Amperage Rating
100 A
Basic impulse level
170kV
Interrupting current - asymmetrical
10,000A
Interrupting current - symmetrical
7100A
Voltage rating - max
38 kV

Type

Cutout type
HX cutout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE