Download document () of 20

15-192

Mounting Hardware for One-Hole Mounting Switches-Mounting Nuts, Hexagon locknut, Zinc-chromate treated

General specifications

Product Name
Mounting Hardware for One-Hole Mounting Switches-Mounting Nuts
Catalog Number
15-192
UPC
786685676739
Warranty
Eaton Selling Policy 25-000, two (2) years from the date of shipment, excluding incandescent bulbs. LEDs and X Series products are warrantied for one (1) year from the date of shipment.
Compliances
RoHS Compliant
Catalog Notes
Hardware items are sold for use with Eaton switches only. Minimum ordering quantity on all items is 100.
Global Catalog
15-192

Product specifications

Type
Hexagon locknut
Material
Zinc-chromate treated

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.