Download document () of 20

150279
Model code: XNNSKS-M8X230-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M8x230, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150279
Model Code
XNNSKS-M8X230-8
EAN
4015081466252
Product Length/Depth
230 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Global Catalog
150279

Product specifications

Thread size
8
#8
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
230 mm
Head diameter
8 mm
Dimension square neck bolt
0 mm
Wrench width
13 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
Metric
Full thread

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.