Knowledge Search
Download document () of 20

1533

Eaton Arrow Hart severe duty straight blade connector,#14-8 AWG,20A,Industrial,125V,Back wire,Yellow,black,Nickel-plated brass,Corrosion Resistant,Nylon,5-20R,Two pole,three wire,grounding,Screw,0.33-0.66" in dia,Thermoplastic,Core pack

General specifications

Product Name
Eaton Arrow Hart severe duty straight blade connector
Catalog Number
1533
UPC
040893630823
Product Length/Depth
1.69 in
Product Height
2.78 in
Product Width
1.69 in
Product Weight
0.24 lb
Certifications
cULus Listed

Product specifications

Device type
Connector
Type
Complex environment
Amperage Rating
20A
Voltage rating
125V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Severe duty
Wiring method
Back wire
Environmental conditions
Corrosive
Number of wires
3
Number of poles
Two-pole
Style type
Straight body
Cord range
0.33-0.66" in diameter
Material
Thermoplastic
Packaging type
Core pack
Environmental resistance
Corrosion resistant
Color
Black
Yellow
Connection type
Screw
Allowable wire size
#14-8 AWG
NEMA configuration
5-20R
Design type
Straight blade
Face/body material
Nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.