Knowledge Search
Download document () of 20

15800-R-200

Eaton Bussmann series 1500 fuse disconnect switch, Mounting hardware included, 60 Vdc, 3-70 A, Fusible, rear access, Line terminal

General specifications

Product Name
Eaton Bussmann series 1500 fuse disconnect switch
Catalog Number
15800-R-200
UPC
051712602518
Product Length/Depth
20.6 in
Product Height
6.1 in
Product Width
14 in
Product Weight
0.45 lb
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
Contact Manufacturer
Product Type
Fuse disconnect switch

Electrical rating

Amperage Rating
3-70A
Voltage rating
60 V DC

Physical details

Operating temperature - max
150 °C
Operating temperature - min
150 °C

General information

Connection
Line terminal
Mounting method
Panel
Special features
Mounting hardware included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877