Knowledge Search
Download document () of 20
We make what matters work*

15800-R

Eaton Bussmann series 1500 fuse disconnect switch, Mounting hardware included, 60 Vdc, 3-70 A, Fusible, rear access, Line terminal, Panel

General specifications

Product Name
Eaton Bussmann series 1500 fuse disconnect switch
Catalog Number
15800-R
UPC
051712555081
Product Length/Depth
4.1 in
Product Height
1 in
Product Width
4.3 in
Product Weight
0.45 lb
Warranty
Not Applicable
Compliances
Not Applicable
Certifications
Contact Manufacturer
Product Type
Fuse disconnect switch

Electrical rating

Amperage Rating
3-70A
Voltage rating
60 V DC

Physical details

Operating temperature - max
150 °C
Operating temperature - min
150 °C

General information

Connection
Line terminal
Mounting method
Panel
Special features
Mounting hardware included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877