Knowledge Search
Download document () of 20

16021-2

Eaton Bussmann series power distribution block, 600 Vac, 600 Vdc, 175 A, Two-pole, SCCR: 10 kA, Black, Molded Thermoplastic

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16021-2
UPC
051712148474
Product Length/Depth
4 in
Product Height
2 in
Product Width
3 in
Product Weight
0.559 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
175A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic
Number of poles
Two-pole
Type
Power distribution block

General information

Application
Power distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877