Knowledge Search
Download document () of 20

16204-3

Eaton Bussmann series power splicer block, 600 Vac, 600 Vdc, 175 A, Three-pole, SCCR: 200 kA, Black, Molded Thermoplastic Base, Tin-plated aluminum connector

General specifications

Product Name
Eaton Bussmann series power splicer block
Catalog Number
16204-3
UPC
051712148658
Product Length/Depth
3 in
Product Height
1 in
Product Width
3 in
Product Weight
0.414 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
175A
Short-circuit rating
SCCR: 200 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic base, tin plated aluminum connector
Number of poles
Three-pole
Type
Power splicer block

General information

Connection
Splicer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877