Knowledge Search
Download document () of 20

16335-1

Eaton Bussmann series power distribution block, Power distribution block, Single-pole - 16335-1

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16335-1
UPC
051712269032
Product Length/Depth
3.98 in
Product Height
3.22 in
Product Width
3.37 in
Product Weight
1.13 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory
Certifications
Contact Manufacturer

Physical details

Number of poles
Single-pole
Type
Power distribution block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877