Knowledge Search
Download document () of 20

16376-1

Eaton Bussmann series power distribution block, 600 Vac, 600 Vdc, 420 A, Single-pole, SCCR: 10 kA, Black, Molded Thermoplastic Base, Tin-plated aluminum connector

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16376-1
UPC
051712271400
Product Length/Depth
3.99 in
Product Height
2.23 in
Product Width
1.96 in
Product Weight
0.8 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory

Electrical rating

Amperage Rating
420A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic base, tin plated aluminum connector
Number of poles
Single-pole
Type
Power distribution block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877