Knowledge Search
Download document () of 20

16383-2-M

Eaton Bussmann series power terminal block, 600 Vac/dc maximum, 380 A, 10 kAIC, Series 163, Two-pole, Load: (1) 3/8 - 16 x 1 Stud, Black, Molded thermoplastic, Aluminum

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
16383-2-M
UPC
051712156301
Product Length/Depth
3.98 in
Product Height
3.21 in
Product Width
3.36 in
Product Weight
1.23 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
380A
Interrupt rating
10 kAIC
Voltage rating
600 Vac/dc maximum

Physical details

Color
Black
Material
Molded thermoplastic, aluminum
Number of poles
Two-pole
Type
Power terminal block
Wire size
(2) #6 AWG-500 kcmil Cu/Al

General information

Connection
Load: (1) 3/8 - 16 x 1 Stud
Series
Series 163

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877