Knowledge Search
Download document () of 20

16528-3

Eaton Bussmann series power distribution block, Flammability Rating UL 94-V0, 600 Vac, 600 Vdc, 840 A, Three-pole, Black, Molded Thermoplastic

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16528-3
UPC
051712148979
Product Length/Depth
1 in
Product Height
1 in
Product Width
2 in
Product Weight
0.045 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
840A
Torque rating
3.5 lb-in
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic
Number of poles
Three-pole
Type
Power distribution block

General information

Application
Power distribution
Special features
Flammability Rating UL 94-V0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877