Download document () of 20

166220
Model code: XPIX40WBMCB0606

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/MB area IZMX40, for W=600mm, drawer

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166220
Model Code
XPIX40WBMCB0606
EAN
4015081627479
Product Length/Depth
570 mm
Product Height
58.5 mm
Product Width
509 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Global Catalog
166220

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 3a
Internal separation form 2b
Internal separation form 2a
Internal separation form 3b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.