Download document () of 20

167271
Model code: R-HEAT-100W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Radiant heater, 100W

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167271
Model Code
R-HEAT-100W
EAN
4015081637713
Product Length/Depth
50 mm
Product Height
175 mm
Product Width
70 mm
Product Weight
0.58 kg
Compliances
RoHS conform
Global Catalog
167271

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
100 W
Continuous heating power at 10°C
100 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Degree of protection (IP)
IP44

Export product specification