Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Replacement filter for E-FAN1, nonwoven filter pads, IP54, 87mm x 87mm, 5 pcs.
Product Name |
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
167303
|
Model Code |
FILT1
|
EAN |
4015081638055
|
Product Length/Depth |
17 mm
|
Product Height |
87 mm
|
Product Width |
87 mm
|
Product Weight |
0.07 kg
|
Compliances |
RoHS conform
|
Global Catalog |
167303
|
Fitted with: |
Filter mat
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-40 °C
|
Color |
Gray
|
Degree of protection |
IP54
|
Filter class |
G3
|
Material |
Other
|