Eaton Moeller® series SOL30 Safety Fireman's switch, for 4 strings, 25A, MV
Product Name |
Eaton Moeller® series SOL30 Safety Fireman's switch
|
Catalog Number |
168103
|
Model Code |
SOL30X4-SAFETY-MV-U(230V50HZ)
|
EAN |
4015081646807
|
Product Length/Depth |
150 mm
|
Product Height |
405 mm
|
Product Width |
375 mm
|
Product Weight |
6.8 kg
|
Certifications |
IEC/EN 60 947-3
|
Global Catalog |
168103
|
Application |
|
Product Category |
|
Features |
Complete device in housing
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
UV resistance only in connection with protective shield.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
0 (off) position
Retraction in 0-position |
Operating frequency |
120 Operations/h
|
Pollution degree |
3
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Enclosure material |
Plastic
|
Rated impulse withstand voltage (Uimp) |
8000 V
|
Utilization category |
DC-21 A
DC-PV1 (EN 60947-3) DC-PV2 (EN 60947-3) |
Actuator type |
Turn button
|
Ambient operating temperature - max |
60 °C
|
Ambient operating temperature - min |
-25 °C
|
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
1
|
Number of auxiliary contacts (normally open contacts) |
1
|
Rated short-time withstand current (Icw) |
0.36 kA
|
Electrical connection type of main circuit |
Screw connection
|
Mounting position |
As required
|
Connection type |
M12, Inputs
M12, Outputs |
Mounting method |
Surface mounting
|
Overvoltage category |
III
|
Number of poles |
Two-pole
|
Degree of protection |
IP65
|
Model |
On/Off switch
|
Degree of protection (front side) |
IP65
NEMA Other |
Lifespan, mechanical |
100,000 Operations
|
Rated operational current (Ie) |
26 A at DC-PV1
10 A at DC-PV2 |
Lifespan, electrical |
1,500 Operations
|
Resistance |
7 mΩ (internal)
|
Rated operational current (Ie) at AC-21, 440 V |
25 A
|
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
0 A
|
Suitable for |
Ground mounting
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
Rated operational voltage (Ue) at AC - max |
1000 V
|
Rated uninterrupted current (Iu) |
30 A
|
Rated short-circuit making capacity (Icm) |
0.32 kA (up to 440 V, 50/60 Hz)
|