Download document () of 20

168867
Model code: BB-EVP-16/2P-1,5MU

Eaton Distribution parts. Phase busbar, 2-phase, 16qmm, pin, 1m, 1,5MU

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168867
Model Code
BB-EVP-16/2P-1,5MU
EAN
4015081653591
Product Length/Depth
1016 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.465 kg
Compliances
RoHS conform
Global Catalog
168867

Product specifications

Used with
Busbar
BB-EV
Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Busbar for TVSS
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
9
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Two-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
1.5
Number of phases
2
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.